SLVSDR3C may 2018 – may 2023 ADC12DL3200
PRODUCTION DATA
Setting LALIGNED to 1 results in the LVDS outputs buses being aligned in time, meaning that all buses switch at the same time. The switching instance is a sub-harmonic of the sampling clock and may result in additional spurs in the output spectrum as compared to the Section 7.4.5.1 section. Table 7-11 provides links to the timing diagrams for aligned output mode.