SLVSDR8B April 2018 – February 2023 TPS62147 , TPS62148
PRODUCTION DATA
A capacitor connected between SS/TR pin and GND sets user programmable start-up slope of the output voltage. A constant current source provides typically 2.5 µA to charge the external capacitance. The capacitor required for a given soft-start ramp time is given by:
where
The fastest achievable typical ramp time is 150 µs even if the external Css capacitance is lower than 680 pF or the pin is open.