SLVSDR8B April 2018 – February 2023 TPS62147 , TPS62148
PRODUCTION DATA
The TPS62148 is protected against overload and short circuit events. If the inductor current exceeds the current limit I(LIMF), the high side switch is turned off and the low side switch is turned on to ramp down the inductor current. This allows it to provide the maximum current, for example, charging a large output capacitance without the must increase the soft-start time.
Due to internal propagation delay, the actual current can exceed the static current limit during that time. The dynamic current limit is given as:
where
The current limit can exceed static values, especially if the input voltage is high and very small inductances are used. The dynamic high side switch peak current can be calculated as follows: