SLVSDT3D January 2018 – December 2019 TPS25221
PRODUCTION DATA.
EVENT | CONDITION | ACTION |
---|---|---|
Overload on OUT | ILOAD > IOS | The device outputs IOS x RLOAD until thermal shutdown. The fault indicator asserts when the over-current condition persists for more 8 ms, the fault does not de-assert until over-current is removed and persists for 8 ms. |
Overheating | TJ > 165 C | The device immediately shuts off the internal power switch and the fault indicator asserts immediately when the junction temperature exceeds 165°C (typical). The device has a thermal hysteresis of 20°C (typical). The fault indicator de-asserts when the junction temperature falls below 145°C (typical). |
Undervoltage on IN | VIN < 2.37 V | The device immediately shuts off the internal current-limited switch. |