SLVSDT3D January 2018 – December 2019 TPS25221
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Supply voltage | IN | 2.5 | 5.5 | V | |
VEN | Input voltage | EN | 0 | 5.5 | V | |
VIH | High-level input voltage | EN | 1.7 | V | ||
VIL | Low-level input voltage | EN | 0.66 | V | ||
ICON | Output continuous current | OUT | 0 | 2 | A | |
RILIM | Current-limit threshold resistor range (nominal 1%) from ILIM to GND | 20 | 210 | kΩ | ||
I/FAULT | Sink current into FAULT | FAULT | 0 | 10 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |