SLVSDV6C November 2017 – November 2019 TPS62821 , TPS62822 , TPS62823
PRODUCTION DATA.
Choose resistors R1 and R2 to set the output voltage within a range of 0.6V to 4V, according to Equation 4. To keep the feedback (FB) net robust from noise, set R2 equal to or lower than 120kΩ to have at least 5µA of current in the voltage divider. Lower values of FB resistors achieve better noise immunity, and lower light load efficiency, as explained in SLYT469.
space
space