SLVSDV7C February 2018 – February 2020 TPS2HB16-Q1
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 18.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 13.5 V |
Load Ch1 - Heater 1 | 55 W max |
Load Ch2 - Heater 2 | 55 W max |
Load Current Sense | 60 mA to 12 A |
ILIM | 6 A |
Ambient temperature | 70°C |
RθJA | 32.5°C/W (depending on PCB) |
Device Version | A |