SLVSDV7C February 2018 – February 2020 TPS2HB16-Q1
PRODUCTION DATA.
For this design example, use the input parameters shown in Table 16.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VBB | 16 V |
Load - Bulb | 2x27 W |
Fixed ILIM | 60 A |
Ambient temperature | 25°C |
Bulb Temperature in Chamber | -40°C |
Cable Impedance from Device to Bulb | 65 mΩ |
Device Version | F |