SLVSE13J September   2017  – November 2024 TLV7031 , TLV7032 , TLV7034 , TLV7041 , TLV7042 , TLV7044

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
    1. 4.1 Pin Functions: TLV7031/41 Singles including "S" and "L" options
    2. 4.2 Pin Functions: TLV7032/42 Dual
    3. 4.3 Pin Functions: TLV7034/44 Quad
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information (Single)
    5. 5.5  Thermal Information (Dual)
    6. 5.6  Thermal Information (Quad)
    7. 5.7  Electrical Characteristics (Single)
    8. 5.8  Switching Characteristics (Single)
    9. 5.9  Electrical Characteristics (Dual)
    10. 5.10 Switching Characteristics (Dual)
    11. 5.11 Electrical Characteristics (Quad)
    12. 5.12 Switching Characteristics (Quad)
    13. 5.13 Timing Diagrams
    14. 5.14 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Inputs
      2. 6.4.2 Internal Hysteresis
      3. 6.4.3 Output
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Inverting Comparator With Hysteresis for TLV703x
      2. 7.1.2 Non-Inverting Comparator With Hysteresis for TLV703x
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 IR Receiver Analog Front End
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
        3. 7.2.2.3 Application Curve
      3. 7.2.3 Square-Wave Oscillator
        1. 7.2.3.1 Design Requirements
        2. 7.2.3.2 Detailed Design Procedure
        3. 7.2.3.3 Application Curve
      4. 7.2.4 Quadrature Rotary Encoder
        1. 7.2.4.1 Design Requirements
        2. 7.2.4.2 Detailed Design Procedure
        3. 7.2.4.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 Evaluation Module
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Detailed Design Procedure

Configure the circuit as shown in Figure 7-3. Connect VCC to a 3.3V power supply and VEE to ground. Make R1, R2, and R3 each 10MΩ resistors. These three resistors are used to create the positive and negative thresholds for the window comparator (VTH+ and VTH–). With each resistor being equal, VTH+ is 2.2V and VTH- is 1.1V. Large resistor values such as 10MΩ are used to minimize power consumption. The sensor output voltage is applied to the inverting and noninverting inputs of the two TLV704x devices. The TLV704x is used for the open-drain output configuration. Using the TLV704x allows the two comparator outputs to be wire-ored together. The respective comparator outputs are low when the sensor is less than 1.1V or greater than 2.2V. VOUT is high when the sensor is in the range of 1.1V to 2.2V.