SLVSE31C January 2018 – July 2018 TPSM84209
PRODUCTION DATA.
For this design example, use the parameters listed in Table 7 and the following design procedures.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 24 V typical |
Output voltage VOUT | 5 V |
Output current rating | 2 A |