SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
This is the second and final panel-discharge state. All level shifter outputs, including VSS and VGH active discharge are driven to the states defined by the registers. The device remains in DISCHARGE STEP2 state until LS_CNTRL is pulled low at which point the device enters WAIT_CNTRL_HIGH state.