SLVSE49B July   2017  – August 2024 ESD401

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings — JEDEC Specification 
    3. 5.3 ESD Ratings—IEC Specification
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Thermal Information
    6. 5.6 Electrical Characteristics
    7. 5.7 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 IEC 61000-4-2 ESD Protection
      2. 6.3.2 IEC 61000-4-4 EFT Protection
      3. 6.3.3 IEC 61000-4-5 Surge Protection
      4. 6.3.4 IO Capacitance
      5. 6.3.5 DC Breakdown Voltage
      6. 6.3.6 Low Leakage Current
      7. 6.3.7 Low ESD Clamping Voltage
      8. 6.3.8 Industrial Temperature Range
      9. 6.3.9 Industry Standard Footprint
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1 Signal Range
        2. 7.2.2.2 Operating Frequency
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information
    1. 10.1 Tape and Reel Information
  12. 11Mechanical Data

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETERTEST CONDITIONSMINTYPMAXUNIT
VRWMReverse stand-off voltageIIO < 10 nA–5.55.5V
VBRFBreakdown voltage, Pin 1 to Pin 2 (1)IIO =1 mA, at TA = 25°C7.59.1V
VBRRBreakdown voltage, Pin 2 to Pin 1 (1)IIO =1 mA, at TA = 25°C7.59.1V
VHOLDHolding voltage (2)IIO =1 mA8.3V
VCLAMPClamping voltageIPP = 1 A, TLP, from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C11V
IPP = 5 A, TLP, from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C16
IPP = 16 A, TLP, from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C24
IPP = 1.8 A, IEC-61000-4-5 (tp - 8/20 µs) from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C12
IPP = 4.5 A, IEC-61000-4-5 (tp - 8/20 µs) from Pin 1 to Pin 2 and Pin 2 to Pin 1, TA = 25°C15
ILEAKLeakage current, Pin 1 to Pin2 and PIn2 to Pin 1VIO = ±2.5 V0.0310nA
RDYNDynamic resistanceMeasured between TLP IPP of 10 A and 20 A, Pin 2 to Pin 1 and Pin 1 to Pin2, TA = 25°C0.7Ω
CLLine capacitanceVIO = 0 V, f = 1 MHz, Pin 1 to Pin 2 and Pin2 to Pin1, TA = 25°C0.770.95pF
VBRF and VBRR are defined as the voltage obtained at 1 mA when sweeping the voltage up, before the device latches into the snapback state.
VHOLD is defined as the voltage when 1 mA is applied, after the device has successfully latched into the snapback state.