The device regulates to the
nominal output voltage when the following conditions are met:
- The input voltage is
greater than the nominal output voltage plus the dropout voltage
(VOUT(nom) + VDO)
- The output current is
less than the current limit (IOUT < ICL)
- The device junction
temperature is less than the thermal shutdown temperature
(TJ < TSD)
- The enable voltage has
previously exceeded the enable rising threshold voltage and has not
yet decreased to less than the enable falling threshold