10 Revision History
Changes from Revision B (October 2018) to Revision C (July 2024)
- Updated the numbering format for tables, figures and
cross-references throughout the documentGo
- Added LP5018 VSSOP (28)
packageGo
- Added pin configuration image for LP5018 VSSOPGo
- Added LP5018 VSSOP thermal informationGo
- Updated Bank Number and LED Number AssignmentGo
- Updated description of OUTX_COLOR registers
throughout.Go
- Updated the description in Table 7-21 through Table 7-44
Go
- Removed the last sentence in the
Layout Guidelines
sectionGo
- Added LP5018 VSSOP layout example Go
Changes from Revision A (October 2018) to Revision B (October 2018)
- Added % after 100 in Parameter for IERR_DD and IERR_CC under OUTPUT STAGEGo
- Changed value of "KIREF = 100" to "KIREF = 105"Go
Changes from Revision * (October 2018) to Revision A (October 2018)