SLVSEC6D June 2019 – March 2020 TPS62840
PRODUCTION DATA.
Table 2 shows the list of components for the application circuit and the characteristic application curves.
REFERENCE | DESCRIPTION | VALUE | SIZE [L x W x T] | MANUFACTURER(1) |
---|---|---|---|---|
IC | TPS6284x
step-down converter |
TI | ||
CI | GRM155R61A475MEAAD
ceramic capacitor |
4.7 µF / 10 V / X5R | (0402) [1 mm x 0.5 mm x 0.65 mm max.] | muRata |
CO | GRM155R60G106ME44D
ceramic capacitor |
10 µF / 4 V / X5R | (0402) [1 mm x 0.5 mm x 0.65 mm max.] | muRata |
L | DFE201612E-2R2M=P2 inductor | 2.2 µH / 116 mΩ DCR | (2016) [2.0 mm x 1.6 mm x 1.2 mm max.] | muRata |
RSET | Resistor E96 series
1%, TC ±200ppm |
See Table 1 |