SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
To avoid mis-operation of the device at low input voltages, undervoltage lockout (UVLO) is implemented when the input voltage is lower than VUVLO. The device stops switching and the output voltage discharge is active (if enabled through I2C) when the device is in UVLO. When the input voltage recovers, the device automatically returns to operation with an internal soft start-up. During UVLO, the internal register values are kept.
The UVLO bit in the STATUS Register is set when the input voltage is less than the UVLO falling threshold. When the input voltage is below 1.8 V (typ), all registers are reset.