SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
The device is designed to operate from an input voltage supply range from 2.4 V to 5.5 V. Ensure that the input power supply has a sufficient current rating for the application. The power supply must avoid a fast ramp down. The falling ramp speed must be slower than 10 mV/µs, if the input voltage drops below VUVLO.