SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
For this design, use the parameters listed in Table 9-5 as the input parameters. The design (Table 9-6) is optimized for the smallest solution size.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 3.3 V |
Output voltage | 0.9 V |
Maximum output current | 4 A |
Ambient temperature | 25°C |
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1, C2 | 22 µF, Ceramic capacitor, 6.3 V, X5R, size 0402, GRM155R60J226ME11 | Murata |
L1 | 0.24 µH, Power inductor, size 0806, DFE201612E-R24M | Murata |
R1 | Depending on the startup output voltage, size 0402 | Std |