SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
The TPS62864 and TPS62864 families provide device options with the VSET/ PG pin, instead of a VSET/VID pin, shown in Figure 9-1.
After the enable delay (tDelay), the device starts to compare the output voltage with the nominal value set by the external resistor or the output voltage registers. Table 8-2 shows the logic level of the PG pin. The pin is driven up to the input voltage for a logic high. The pin is pulled down to GND by the external resistor R1 for a logic low.
For the VSET/ PG option devices, be aware of the following:
The VSET/ PG has a deglitch time, before the signal goes high or low, during normal operation. For start-up, the VSET/ PG has a delay time of 200 µs after the output voltage reaches the nominal voltage.
DEVICE CONDITIONS | PG LOGIC STATUS | ||
---|---|---|---|
HIGH | LOW | ||
Enable | 0.91 x VOUT_NOM ≤ VVOS ≤ 1.11 x VOUT_NOM | √ | |
VVOS < 0.91 x VOUT_NOM or VVOS > 1.11 x VOUT_NOM | √ | ||
Shutdown | EN = Low | √ | |
Thermal Shutdown | TJ > TJSD | √ | |
UVLO | 1.8 V < VIN < VUVLO | √ | |
Power Supply Removal | VIN < 1.8 V | undefined |