SLVSEI1C June 2019 – October 2020 TPS62864 , TPS62866
PRODUCTION DATA
REGISTER ADDRESS 0X05 READ ONLY(1) | ||||
---|---|---|---|---|
BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
7:5 | Reserved | |||
4 | Thermal Warning | R | 0 | 1: Junction temperature is higher than 130°C |
3 | HICCUP | R | 0 | 1: Device has HICCUP status once |
2 | Reserved | |||
1 | Reserved | |||
0 | UVLO | R | 0 | 1: The input voltage is less than UVLO threshold (falling edge) |