SLVSEI2A November 2018 – May 2019 TPS56339
PRODUCTION DATA.
A 0.1-µF ceramic capacitor must be connected between the BOOT to SW pin for proper operation. TI recommends to use a ceramic capacitor with X5R or better grade dielectric. The capacitor must have a 10-V or higher voltage rating. In addition, TI recommends in series one boot resistor to make the device more robust, so a 30-Ω of R3 are required to be used between BOOT to bootstrap capacitor, C4.