SLVSEJ2A February 2018 – April 2018 TPSM84424
PRODUCTION DATA.
A resistor divider connected to the FB pin (pin 2) programs the output voltage of the TPSM84424. The output voltage adjustment range is from 0.6 V to 10 V. Figure 11 shows the feedback resistor connection for setting the output voltage. The recommended value of RFBT is 10 kΩ. The value for RFBB can be calculated using Equation 1 or simply selected from the range of values given in Table 1. Table 1 also includes the recommended switching frequency and minimum required output capacitance for each output voltage.
VOUT (V) | RFBB (kΩ) | RECOMMENDED
fSW (kHz) |
RRT (kΩ) | Minimum Required COUT(µF)(1)(2) | |
---|---|---|---|---|---|
CERAMIC | POLYMER(3) | ||||
0.6 | open | 250 | 200 | 400 | 220 |
0.7 | 60.4 | 250 | 200 | 400 | 220 |
0.8 | 30.1 | 300 | 165 | 300 | 220 |
0.9 | 20.0 | 350 | 143 | 200 | 220 |
1.0 | 15.0 | 400 | 124 | 200 | - |
1.1 | 12.1 | 400 | 124 | 200 | - |
1.2 | 10.0 | 450 | 110 | 200 | - |
1.3 | 8.66 | 500 | 97.6 | 200 | - |
1.4 | 7.50 | 500 | 97.6 | 200 | - |
1.5 | 6.65 | 550 | 88.7 | 150 | - |
1.6 | 6.04 | 550 | 88.7 | 150 | - |
1.7 | 5.49 | 600 | 82.5 | 150 | - |
1.8 | 4.99 | 600 | 82.5 | 100 | - |
1.9 | 4.64 | 650 | 75.0 | 100 | - |
2.0 | 4.32 | 700 | 69.8 | 100 | - |
2.5 | 3.16 | 800 | 60.4 | 100 | - |
3.3 | 2.21 | 1000 | 48.7 | 47 | - |
5.0 | 1.37 | 1200 | 40.2 | 47 | - |
6.0 | 1.10 | 1200 | 40.2 | 47 | - |
7.5 | 0.866 | 1300 | 36.5 | 47 | - |
9.0 | 0.715 | 1300 | 36.5 | 22 | - |
10 | 0.634 | 1300 | 36.5 | 22 | - |