10.1 Layout Guidelines
To achieve optimal electrical and thermal performance, an optimized PCB layout is required. Figure 26 thru Figure 29, shows a typical PCB layout. Some considerations for an optimized layout are:
- Use large copper areas for power planes (VIN, VOUT, and PGND) to minimize conduction loss and thermal stress.
- Place ceramic input and output capacitors close to the device pins to minimize high frequency noise.
- Locate additional output capacitors between the ceramic capacitor and the load.
- Keep AGND and PGND separate from one another. The connection is made internal to the device.
- Place RFBB, RRT, and CSS as close as possible to their respective pins.
- Use multiple vias to connect the power planes (VIN, VOUT, and PGND) to internal layers.