SLVSEJ2A February 2018 – April 2018 TPSM84424
PRODUCTION DATA.
To set the switching frequency of the TPSM84424 a resistor (RRT) between the RT/CLK pin and AGND is required. Select the value of RRT from Table 1 or calculate using Equation 8:
The recommended switching frequncy for a 1.2 V output is 450 kHz. To set the switching frequency to 450 kHz, the RRT value is 110 kΩ.