SLVSEK5A August 2018 – October 2018 TPS7B70-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT (IN) | ||||||
I(SLEEP) | Input sleep current | EN = off | 4.5 | µA | ||
I(GND) | Input quiescent current | VIN = VOUT + 1 V to 40 V, EN = on, VINT > 2 V, IOUT < 1 mA, –40°C ≤ TJ ≤ 85°C | 19 | 29.6 | µA | |
V(UVLO) | Undervoltage lockout, falling | Ramp VIN down until output is turned off | 2.6 | V | ||
V(UVLO_HYST) | UVLO hysteresis | 0.5 | V | |||
ENABLE INPUT (EN) | ||||||
VIL | Low-level input voltage | 0.7 | V | |||
VIH | High-level input voltage | 2 | V | |||
Vhys | Hysteresis | 150 | mV | |||
REGULATED OUTPUT (OUT) | ||||||
VOUT | Regulated output | VIN = VOUT + 1 V to 40 V, IOUT = 0 mA to 300 mA, –40°C ≤ TJ ≤ 125°C | –2% | 2% | ||
VIN = VOUT + 1 V to 40 V, IOUT = 0 mA to 300 mA | –2.5% | 2.5% | ||||
ΔVOUT(ΔVIN) | Line regulation | VIN = VOUT + 1 V to 40 V, IOUT = 1 mA | 10 | mV | ||
ΔVOUT(ΔIOUT) | Load regulation | IOUT = 1 mA to 300 mA | 20 | mV | ||
V(dropout) | Dropout voltage (VIN – VOUT)(1)(2) | IOUT = 300 mA | 300 | 400 | mV | |
IOUT = 200 mA | 170 | 325 | ||||
I(LIM) | Output current limit | VOUT shorted to ground, VIN = 5.6 V | 301 | 680 | 1000 | mA |
PSRR | Power-supply ripple rejection(3) | IOUT = 100 mA, COUT = 10 µF, frequency (f) = 100 Hz | 60 | dB | ||
IOUT = 100 mA, COUT = 10 µF, frequency (f) = 100 kHz | 40 | |||||
POWER GOOD (PG, PGADJ) | ||||||
VOL(PG) | PG output, low voltage | IOL = 5 mA, PG pulled low | 0.4 | V | ||
Ilkg(PG) | PG pin leakage current | PG pulled to VOUT through a 10‑kΩ resistor | 1 | µA | ||
V(PG_TH) | Default power-good threshold | VOUT powered above the internally set tolerance, PGADJ pin shorted to ground | 88.6 | 91.6 | 93.6 | % of VOUT |
V(PG_HYST) | Power-good hysteresis | VOUT falling below the internally set tolerance hysteresis | 2 | % of VOUT | ||
PGADJ | ||||||
V(PGADJ_TH) | Switching voltage for the power-good adjust pin | VOUT is falling | 1.067 | 1.1 | 1.133 | V |
POWER-GOOD DELAY | ||||||
I(DLY_CHG) | DELAY capacitor charging current | 3 | 5 | 10 | µA | |
V(DLY_TH) | DELAY pin threshold to release PG high | Voltage at DELAY pin is ramped up | 0.95 | 1 | 1.05 | V |
I(DLY_DIS) | DELAY capacitor discharging current | VDELAY = 1 V | 0.5 | mA | ||
TEMPERATURE | ||||||
T(SD) | Junction shutdown temperature | 175 | °C | |||
T(HYST) | Hysteresis of thermal shutdown | 25 | °C |