SLVSEM3D May 2020 – September 2021 TPS25850-Q1 , TPS25851-Q1 , TPS25852-Q1
PRODUCTION DATA
The function of the configuration channel is to detect connections and configure the interface across the USB Type-C cables and connectors.
Functionally, the Configuration Channel (CC) is used to serve the following purposes:
Typical flow of DFP-to-UFP configuration is shown in Figure 10-19.