SLVSEM3D May 2020 – September 2021 TPS25850-Q1 , TPS25851-Q1 , TPS25852-Q1
PRODUCTION DATA
The EN pin provides electrical ON and OFF control for the TPS2585x-Q1. When VEN is below 1.2 V (typical), the device is in shutdown mode. The TPS2585x also employs VIN overvoltage lock out protection and VSENSE undervoltage lock out protection. If VIN voltage is above its respective OVLO level VOVLO, or VSENSE voltage is below its respective UVLO level VDCDC_UVLO, the DC/DC converter turns off.