SLVSEM3D May 2020 – September 2021 TPS25850-Q1 , TPS25851-Q1 , TPS25852-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage | IN to PGND | 5.5 | 26 | V | |
EN | 0 | VSENSE | ||||
TS | 0 | VSENSE | ||||
PA_EN, PB_EN | 0 | VSENSE | ||||
FREQ/SYNC when driven by external clock | 0 | 3.3 | ||||
VPU | Pull up voltage | PA_FAULT, PB_FAULT, PA_POL, PB_POL | 0 | VSENSE | ||
VO | Output voltage | PA_BUS, PB_BUS, OUT | 5 | 5.5 | ||
IO | Output current | PA_BUS, PB_BUS | 0 | 3 | A | |
OUT | 0 | 0.2 | A | |||
DP to DM Continuous current in BC1.2 DCP Mode | –15 | 15 | mA | |||
ISRC | Source current | CC1 or CC2 source current when supplying VCONN | 250 | |||
ISNK | Sink current | PA_FAULT, PB_FAULT, PA_POL, PB_POL | 10 | |||
REXT | External resistnace | RVSET | 0 | 100 | kΩ | |
RILIM | 0 | 100 | kΩ | |||
RFREQ | 0 | 100 | kΩ | |||
RIMON | 0 | 100 | kΩ | |||
CEXT | External capacitance | CBOOT | 0.1 | uF | ||
TJ | Operating junction temperature | –40 | 150 | °C |