SLVSEN7D april 2019 – may 2023 TPS7H4001-SP
PRODMIX
Due to the internal design of the TPS7H4001-SP, there is a minimum output voltage limit for any given input voltage. The output voltage can never be lower than the internal voltage reference of 0.604 V. Above 0.604 V, the output voltage may be limited by the minimum controllable on time. The minimum output voltage in this case is given by Equation 32.
In this equation: