SLVSEO0C August 2021 – June 2024 ADC12DJ4000RF
PRODUCTION DATA
Configuring the ADC12DJ4000RF is made easy by using a single configuration parameter called JMODE (see the JESD204C mode register). Using Operating Modes, the correct JMODE value can be found for the desired operating mode. The modes listed in Operating Modes are the only available operating modes. This table also gives a range and allowable step size for the K parameter (set by KM1, see the JESD204C K parameter register), which sets the multiframe length in number of frames.
The ADC12DJ4000RF has a total of 16 high-speed output drivers that are grouped into two 8-lane JESD204C links. All operating modes use two links with up to eight lanes per link. The lanes and their derived configuration parameters are described in the Lane Assignement and Parameters table. For a specified JMODE, the lowest indexed lanes for each link are used and the higher indexed lanes for each link are automatically powered down. Always route the lowest indexed lanes to the logic device.
DEVICE PIN DESIGNATION | JESD204C LINK | DID (User Configured) | LID (Derived) |
---|---|---|---|
DA0± | A | Set by DID (see the JESD204C DID parameter register), the effective DID is equal to the DID register setting (DID) | 0 |
DA1± | 1 | ||
DA2± | 2 | ||
DA3± | 3 | ||
DA4± | 4 | ||
DA5± | 5 | ||
DA6± | 6 | ||
DA7± | 7 | ||
DB0± | B | Set by DID (see the JESD204C DID parameter register), the effective DID is equal to the DID register setting plus 1 (DID+1) | 0 |
DB1± | 1 | ||
DB2± | 2 | ||
DB3± | 3 | ||
DB4± | 4 | ||
DB5± | 5 | ||
DB6± | 6 | ||
DB7± | 7 |