SLVSEO0C August 2021 – June 2024 ADC12DJ4000RF
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
DEVICE (SAMPLING) CLOCK (CLK+, CLK–) | ||||||
fCLK | Input clock frequency (CLK±), both single-channel and dual-channel modes(1) | 800 | 4000 | MHz | ||
tCLK | Input clock period (CLK±), both single-channel and dual-channel modes(1) | 250 | 1250 | ps | ||
SYSREF (SYSREF+, SYSREF–) | ||||||
tINV(SYSREF) | Width of invalid SYSREF capture region of CLK± period, indicating setup or hold time violation, as measured by SYSREF_POS status register, SYSREF_ZOOM = 1(3) | 48 | ps | |||
tINV(TEMP) | Drift of invalid SYSREF capture region over temperature, positive number indicates a shift toward MSB of SYSREF_POS register, SYSREF_ZOOM = 1 | 0.02 | ps/°C | |||
tINV(VA11) | Drift of invalid SYSREF capture region over VA11 supply voltage, positive number indicates a shift toward MSB of SYSREF_POS register, SYSREF_ZOOM = 1 | -0.03 | ps/mV | |||
tSTEP(SP) | Delay of SYSREF_POS LSB(4) | SYSREF_ZOOM = 0 | 78 | ps | ||
SYSREF_ZOOM = 1 | 24 | |||||
t(PH_SYS) | Minimum SYSREF± assertion duration with SYSREF Windowing after SYSREF± rising edge event | 5*TCLK+4.5 | ns | |||
t(PL_SYS) | Minimum SYSREF± de-assertion duration with SYSREF Windowing after SYSREF± falling edge event | 5*TCLK+4.5 | ns | |||
JESD204B SYNC TIMING (SYNCSE OR TMSTP±) | ||||||
tH(SYNCSE) | Minimum hold time from multiframe or extended multiblock boundary (SYSREF rising edge captured high) to de-assertion of JESD204C SYNC signal (SYNCSE if SYNC_SEL = 0 or TMSTP± if SYNC_SEL = 1) for NCO synchronization (NCO_SYNC_ILA = 1)(2) | JMODE = 10, 21, 23 | 19 | tCLK cycles | ||
JMODE = 11, 14, 22, 24, 61 | 10 | |||||
JMODE = 12, 15, 16, 25, 26, 27, 56, 57, 58, 62, 63, 66, 67, 69, 70 | 18 | |||||
JMODE = 13 | 23 | |||||
JMODE = 36, 37, 38, 52, 53, 54, 55, 59, 60, 65, 68, 71 | 17 | |||||
JMODE = 39 | 21 | |||||
JMODE = 46, 47, 48, 49, 64 | 9 | |||||
tSU(SYNCSE) | Minimum setup time from de-assertion of JESD204C SYNC signal (SYNCSE if SYNC_SEL = 0 or TMSTP± if SYNC_SEL = 1) to multiframe or extended multiblock boundary (SYSREF rising edge captured high) for NCO synchronization (NCO_SYNC_ILA = 1)(2) | JMODE = 10, 21, 23 | –2 | tCLK cycles | ||
JMODE = 11, 14, 22, 24, 61 | 7 | |||||
JMODE = 12, 15, 16, 25, 26, 27, 56, 57, 58, 62, 63, 66, 67, 69, 70 | –1 | |||||
JMODE = 13 | –6 | |||||
JMODE = 36, 37, 38, 52, 53, 54, 55, 59, 60, 65, 68, 71 | 0 | |||||
JMODE = 39 | –4 | |||||
JMODE = 46, 47, 48, 49, 64 | 8 | |||||
t(SYNCSE) | SYNCSE minimum assertion time to trigger link resynchronization | 4 | Frames | |||
SERIAL PROGRAMMING INTERFACE (SCLK, SDI, SCS) | ||||||
fCLK(SCLK) | Serial clock frequency | 15.625 | MHz | |||
t(PH) | Serial clock high value pulse duration | 32 | ns | |||
t(PL) | Serial clock low value pulse duration | 32 | ns | |||
tSU(SCS) | Setup time from SCS to rising edge of SCLK | 30 | ns | |||
tH(SCS) | Hold time from rising edge of SCLK to SCS | 30 | ns | |||
tSU(SDI) | Setup time from SDI to rising edge of SCLK | 25 | ns | |||
tH(SDI) | Hold time from rising edge of SCLK to SDI | 3 | ns |