Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS92200 4-V to 30-V Input Voltage, 1.5-A Output Current, Synchronous Buck LED Driver With Flexible Dimming Options
1 Features
- 4-V to 30-V wide input range
- Integrated 150-mΩ and 90-mΩ MOSFETs for
1.5-A
continuous output current - Ultra-low shut-down current: 1 μA
- Ultra-low output discharge current from load: 1 μA
- 1-MHz switching frequency
- Maximum duty cycle up to 99%
- Peak current mode with internal compensation
- Flexible dimming options:
- TPS92200D1: PWM dimming with digital input and analog dimming with analog input
- TPS92200D2: analog dimming with digital input
- Ultra-low and accurate FB voltage: 99 mV ±3 mV
- Full protection features:
- LED open-load protection
- LED+ short-to-GND protection with auto-retry
- LED+ and LED– short circuitry protection with auto-retry
- Sense-resistor open-load and short-to-GND protection with auto-retry
- Thermal shutdown protection with auto-retry
- SOT23 (6) package
- VQFN-HR (6) package
2 Applications
- Video surveillance IR/White LED driver
- Facial recognition IR LED driver
- Stage lighting LED driver
- General industrial and commercial illumination
- Medical UV LED driver
- AA or Li-Ion battery charger