SLVSER4B May 2020 – January 2022 TPS92200
PRODUCTION DATA
The TPS92200 device uses peak-current-mode control and full internal compensation to provide high transient response performance over a wide range of operating conditions. The switching frequency is internally set to 1 MHz when the minimum off time tMIN_OFF is not triggered, thus minimizing the external inductor and capacitor size.
During each switching cycle, when the high-side power switch is turned on, the load current is sensed through the external sense resistor, RSENSE. The sensed voltage on the FB pin is compared with the internal voltage reference, VREF, through the error amplifier. The output of the error amplifier, VCOMP, is compared with the real-time current, IHS_SENSE, going through the high-side power switch. Slope compensation circuitry is implemented in the device to prevent sub-harmonic oscillations as the duty cycle increases in peak-current-control mode. When the peak value of VHS_SENSE reaches VCOMP in the PWM comparator, the high-side power switch is turned off and the low-side NMOS is turned on at the same time. The low-side power switch stays turned on until the end of the PWM cycle. Thus, by regulating the real-time peak current in each switching cycle, the device controls the load current at the target value.