SLVSER4B May 2020 – January 2022 TPS92200
PRODUCTION DATA
Device Name | DIM Pin Constant High | DIM Pin Constant Low | Dimming Input Type | Dimming Output Type |
---|---|---|---|---|
TPS92200D1 | Device full on | Device turned off | Digital signal
| PWM Dimming |
Analog voltage
| 5%–100% Analog Dimming | |||
TPS92200D2 | Digital signal
| 1%–100% Analog Dimming |