SLVSES4D September 2019 – June 2024 TPS54J060
PRODUCTION DATA
The output voltage is programmed by the voltage-divider resistors, RFB_HS and RFB_LS, shown in Equation 1. Connect RFB_HS between the FB pin and the positive node of the load, and connect RFB_LS between the FB pin and AGND. TI recommends a RFB_LS value between 1 kΩ to 20 kΩ. Determine RFB_HS by using Equation 1.
RFB_HS and RFB_LS must be as close to the device as possible.