SLVSES4D September 2019 – June 2024 TPS54J060
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | VIN with up to 3.6V external bias on VCC (1) | 2.7 | 16 | V | |
VIN with internal bias | 4 | 16 | V | ||
VIN to enable the converter with internal bias | 3.3 | V | |||
Pin voltage | SW – PGND | –0.1 | 16 | V | |
BOOT – SW | –0.1 | 5.3 | V | ||
TRIP, SS/REFIN, FB | –0.1 | 1.5 | V | ||
MODE | –0.1 | VCC | V | ||
EN, PGOOD | –0.1 | 5.5 | V | ||
VCC | 3.0 | 3.6 | V | ||
Pin voltage differential | AGND - PGND | –0.1 | 0.1 | V | |
Junction temperature, TJ | Operating junction temperature | –40 | 125 | °C |