SLVSEX0A March 2019 – July 2019 TLV61048
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage range | 2.65 | 5.5 | V | |
VOUT | Output voltage range | 3.3 | 14 | V | |
L | Effective inductance range | 2.2 | 4.7 | 10 | µH |
CIN | Effective input capacitance range | 0.22 | 1 | µF | |
COUT | Effective output capacitance range | 3 | µF | ||
TJ | Operating junction temperature | –40 | 125 | °C |