SLVSF07F July   2021  – August 2024 TPS7H5001-SP , TPS7H5002-SP , TPS7H5003-SP , TPS7H5004-SP

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Device Options
  7. Pin Configuration and Functions
  8. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: All Devices
    6. 7.6  Electrical Characteristics: TPS7H5001-SP
    7. 7.7  Electrical Characteristics: TPS7H5002-SP
    8. 7.8  Electrical Characteristics: TPS7H5003-SP
    9. 7.9  Electrical Characteristics: TPS7H5004-SP
    10. 7.10 Typical Characteristics
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  VIN and VLDO
      2. 8.3.2  Start-Up
      3. 8.3.3  Enable and Undervoltage Lockout (UVLO)
      4. 8.3.4  Voltage Reference
      5. 8.3.5  Error Amplifier
      6. 8.3.6  Output Voltage Programming
      7. 8.3.7  Soft Start (SS)
      8. 8.3.8  Switching Frequency and External Synchronization
        1. 8.3.8.1 Internal Oscillator Mode
        2. 8.3.8.2 External Synchronization Mode
        3. 8.3.8.3 Primary-Secondary Mode
      9. 8.3.9  Primary Switching Outputs (OUTA/OUTB)
      10. 8.3.10 Synchronous Rectifier Outputs (SRA and SRB)
      11. 8.3.11 Dead Time and Leading Edge Blank Time Programmability (PS, SP, and LEB)
      12. 8.3.12 Pulse Skipping
      13. 8.3.13 Duty Cycle Programmability
      14. 8.3.14 Current Sense and PWM Generation (CS_ILIM)
      15. 8.3.15 Hiccup Mode Operation (HICC)
      16. 8.3.16 External Fault Protection (FAULT)
      17. 8.3.17 Slope Compensation (RSC)
      18. 8.3.18 Frequency Compensation
      19. 8.3.19 Thermal Shutdown
    4. 8.4 Device Functional Modes
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Switching Frequency
        2. 9.2.2.2  Output Voltage Programming Resistors
        3. 9.2.2.3  Dead Time
        4. 9.2.2.4  Leading Edge Blank Time
        5. 9.2.2.5  Soft-Start Capacitor
        6. 9.2.2.6  Transformer
        7. 9.2.2.7  Main Switching FETs
        8. 9.2.2.8  Synchronous Rectificier FETs
        9. 9.2.2.9  RCD Clamp
        10. 9.2.2.10 Output Inductor
        11. 9.2.2.11 Output Capacitance and Filter
        12. 9.2.2.12 Sense Resistor
        13. 9.2.2.13 Hiccup Capacitor
        14. 9.2.2.14 Frequency Compensation Components
        15. 9.2.2.15 Slope Compensation Resistor
      3. 9.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Synchronous Rectifier Outputs (SRA and SRB)

For applications in which synchronous rectification (SR) is desired in order to increase overall converter efficiency, there are TPS7H500x-SP controllers with a single SR output (SRA) or dual SR outputs (SRA and SRB). Table 8-3 below shows the synchronous rectifier outputs that are available for each of the devices. Similar to the primary switching outputs, the peak current capability is roughly 150 mA and an external gate drive solution is recommended. The TPS7H5001-SP is the only controller in the series that contains the SRB output, and this output is only active when the duty cycle limit is set to 50% by connecting the DCL pin to AVSS. The SRA/SRB outputs will be off during the soft-start period and start switching when the voltage on SS exceeds 1 V. A small voltage transient may appear on the converter output when SRA/SRB become active.

Table 8-3 Available Synchronous Rectifier Output(s) for TPS7H500x-SP
DEVICE SRA SRB
TPS7H5001-SP Yes Yes
TPS7H5002-SP Yes No
TPS7H5003-SP Yes No
TPS7H5004-SP No No