SLVSF62B November 2020 – September 2021 TPS25858-Q1 , TPS25859-Q1
PRODUCTION DATA
The detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 11-2 as the input parameters.
Input Voltage, VIN | 13.5-V typical, range from 8 V to 18 V |
Output Voltage, VSENSE | 5.17 V |
Maximum Output Current | 6.6 A |
Switching Frequency fSW | 400 kHz |