SLVSF62B November 2020 – September 2021 TPS25858-Q1 , TPS25859-Q1
PRODUCTION DATA
The TPS2585x-Q1 is an integrated USB charging port solution, which includes a synchronous DC/DC converter capable of supplying up to 6.6 A and integrated detection and control for implementing USB Battery Charging 1.2 and Type-C ports.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS25858-Q1 | VQFN-HR (25) | 3.50 mm × 4.50 mm |
TPS25859-Q1 | VQFN-HR (25) | 3.50 mm × 4.50 mm |