SLVSF62B November 2020 – September 2021 TPS25858-Q1 , TPS25859-Q1
PRODUCTION DATA
The TPS2585x-Q1 needs to short the VSET pin to ground to enable the cable compensation. With that setting, the buck regulator increases its output voltage linearly as the load current increases, and the voltage compensation at the currents of the USB ports greater than 2.4 A is 90 mV.