SLVSF65A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
The TPS92633-Q1 device has IREF open detection through monitoring the current through the IREF pin. The IREF pin open fault is reported by constantly pulling down the FAULT pin, when the current through IREF pin, I(IREF) is lower than I(IREF_OPEN_th) for longer than the deglitch time of t(IREF_deg). The current for all output channels and ICTRL pin are turned off when IREF pin open fault is detected.
The TPS92633-Q1 recovers to normal operating if the I(IREF) current rises up over I(IREF_OPEN_th).