SLVSF65A December 2020 – May 2021 TPS92633-Q1
PRODUCTION DATA
The TPS92633-Q1 device monitors device junction temperature. When the junction temperature reaches thermal shutdown threshold T(TSD), the output shuts down. Once the junction temperature falls below T(TSD) – T(TSD_HYS), the device recovers to normal operation. During over-temperature protection, the FAULT pin is pulled low.