SLVSFC9B October 2020 – March 2022 TPS25947
PRODUCTION DATA
The supply undervoltage and overvoltage thresholds are set using the resistors R1, R2 and R3 whose values can be calculated using Equation 10 and Equation 11:
From the device electrical specifications, both the EN/UVLO and OVLO leakage currents are 0.1 μA (maximum), VOV(R) = 1.2 V and VUVLO(R) = 1.2 V. From design requirements, VIN(OV) = 13.2 V and VIN(UV) = 10.8 V. To solve the equation, first choose the value of R1 = 470 kΩ and use the above equations to solve for R2 = 10.7 kΩ and R3 = 48 kΩ.
Using the closest standard 1% resistor values, we get R1 = 470 kΩ, R2 = 11 kΩ, and R3 = 47 kΩ.