SLVSFC9B October 2020 – March 2022 TPS25947
PRODUCTION DATA
The TPS25947xx devices are designed for a supply voltage range of 2.7 V ≤ VIN ≤ 23 V. TI recommends an input ceramic bypass capacitor higher than 0.1 μF if the input supply is located more than a few inches from the device. The power supply must be rated higher than the set current limit to avoid voltage droops during overcurrent and short-circuit conditions.
The lowest negative voltage the device can handle at the input is limited to –15 V or VOUT –21 V, whichever is higher. Any low voltage signals (for example. EN/UVLO, OVLO, PGTH) derived from the input supply must have a sufficiently large pull-up resistor to limit the current through those pins to < 10 μA during reverse polarity conditions. Please refer to Absolute Maximum Ratings table for more details.