SLVSFC9B October 2020 – March 2022 TPS25947
PRODUCTION DATA
PARAMETER | VIN |
CdVdt = Open | CdVdt = 1800 pF | CdVdt = 3300 pF | UNIT | |
---|---|---|---|---|---|---|
SRON | Output Rising slew rate | 2.7 V | 12.14 | 0.87 | 0.5 | V/ms |
12 V | 28.1 | 1.09 | 0.61 | |||
23 V | 44.78 | 1.25 | 0.71 | |||
tD,ON | Turn on delay | 2.7 V | 0.09 | 0.6 | 0.97 | ms |
12 V | 0.1 | 1.32 | 2.35 | |||
23 V | 0.11 | 1.99 | 3.69 | |||
tR | Rise time | 2.7 V | 0.17 | 2.51 | 4.33 | ms |
12 V | 0.35 | 8.1 | 15.37 | |||
23 V | 0.40 | 14.4 | 25.89 | |||
tON | Turn on time | 2.7 V | 0.27 | 3.11 | 5.31 | ms |
12 V | 0.45 | 10.08 | 17.72 | |||
23 V | 0.50 | 16.41 | 29.57 | |||
tD,OFF | Turn off delay | 2.7 V | 64.44 | 64.44 | 64.44 | µs |
12 V | 25.32 | 25.32 | 25.32 | |||
23 V | 23.02 | 23.02 | 23.02 |