SLVSFE3C November 2020 – December 2021 TPS2661
PRODUCTION DATA
Table 3 shows the design requirements for current input protection with TPS26610.
DESIGN PARAMETER | EXAMPLE VALUE | |
---|---|---|
I(IN) | Input current | ±20 mA |
V(IN) | Input voltage | –Vs to 50 V |
V(OUT) | Output voltage | ±Vs |
I(LIM) | Current limit | ±30 mA |
RBurden | Burden resistance | 50 to 250 Ω |