SLVSFE3C November 2020 – December 2021 TPS2661
PRODUCTION DATA
Resistors R1, R2 provide low impedance path for off state (EN = 0) leakage currents from IN and OUT pins of TPS26611. R1, R2 are selected to keep bias current less than 4 μA through these resistors for current measurements with Rburden (EN = 1).
Analog Input Voltage for ADC |
±Vs Supplies |
Bias Current Through R1, R2 |
R1 |
R2 |
---|---|---|---|---|
±10 V | ±15 V | < 4 μA | 1.39 to 1.66 MΩ | 6.67 to 6.94 MΩ |
±12.5 V | ±15 V | < 4 μA | 1.35 to 1.71 MΩ | 6.62 to 6.98 MΩ |
±15 V | ±18 V | < 4 μA | 1.29 to 1.75 MΩ | 6.58 to 7.04 MΩ |