SLVSFF0B June 2020 – July 2022 DRV8436E
PRODUCTION DATA
Table 8-1 gives design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VM | 24 V |
Motor winding resistance | RL | 6 Ω |
Motor winding inductance | LL | 4.1 mH |
fPWM | Switching frequency | 20 kHz |
Target maximum motor current | ITRIP | 1 A |