SLVSFF0B June 2020 – July 2022 DRV8436E
PRODUCTION DATA
If the die temperature exceeds the thermal shutdown limit (TOTSD) all MOSFETs in the H-bridge are disabled, and the nFAULT pin is driven low. The charge pump remains active during this condition. Normal operation resumes (motor-driver operation and the nFAULT line released) when the junction temperature falls below the overtemperature threshold limit minus the hysteresis (TOTSD – THYS_OTSD).